??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22810.9010 Radio Transmitter
HELP_VARIABLE
Company
Halder
Description
EH 22810. - Radio Transmitters for retrieval unit
Bill of material
22810.9010 Radio Transmitter
BESTNR
Ref. No.
22810.9010
L2
98 mm
B2
64 mm
H2
52.5 mm
B1
36 mm
D1
Thread
M12 x 1
D2
4.5 mm
H1
37 mm
L1
86 mm
FURARTNR
For art. no.
22810.0008 / .0012
G
Weight
191 g
Embedded user actions